The SparkFun Buck-Boost Converter is a handy power accessory board that allows you to fine tune the amount of power your proj…
This is an industrial grade DC Buck-Boost converter that inputs 8V to 36V and outputs 12V up to 6A or 72W.
This is an industrial grade DC Buck-Boost converter that inputs 8V to 40V and outputs 12V up to 3A or 36W. With tons of heats…
This breakout board pairs an SP3485 RS-485 transceiver with an FT232RL USB UART IC to convert a USB stream to RS-485.
This Adapter allows you to run devices and cables with the classic USB Type A connector off a device or adapter with a USB Ty…