Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
This assortment of tools is great for those who need a solid set of tools to start your workbench on the right foot!
added to your cart!
It can be used as: Shears, Multi-diameter Wire stripper, pliers.
Tool for a flush cut.
The Shapeoko Endmill Starter Pack contains the most popular endmills used on the Shapeoko to get you going on a variety of pr…
These flat mills are perfect for roughing or machining flat or prismatic parts.
This flat mill from Carbide 3D is perfect for roughing or machining flat or prismatic parts.
These 'V' bits are perfect for engraving intricate patterns and fine details.
This is a three pack of flat mills from Carbide 3D that are perfect for fabricating flat or prismatic surfaces.
This is a two pack of 90 degree V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine detail…
This is a three pack of 0.0625in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prism…
This is a three pack of ball mills from Carbide 3D that are perfect for fabricating complex, organic surfaces.
This is a two pack of ball mills from Carbide 3D that are perfect for milling curved surfaces.
This is a two pack of flat mills from Carbide 3D that are perfect for milling flat or prismatic surfaces.
This is a three pack of 0.125in diameter flat mills from Carbide 3D that are perfect for roughing or machining flat or prisma…
This flat mill is perfect for roughing or machining flat or primsatic parts. The cutter is coated with Ziconium Nitride, (ZrN…
This is a two pack of Zrn coated flat mills from Carbide 3D that are perfect for fabricating with aluminum.
This is a three pack of 0.125in diameter ball mills from Carbide 3D that are perfect for roughing or machining flat or prisma…
This is a two pack of 60 degree V-Bit mills from Carbide 3D that are perfect for engraving intricate patterns and fine detail…
The Carbide 3D McFly Cutter will make light work of any lumber thrown at it.
A pack of 4 replacement inserts for the McFly cutters.
MC Etcher is a diamond drag bit. It is perfect for fine line engraving on composites, metals, and glass.
This flat mill is perfect for roughing or machining flat or prismatic parts.
The Nomad Endmill Starter Pack contains the most popular endmills to get you started on a variety of projects for your Nomad …