Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Turning off backorders - supply of main IC is delayed until July 2022.
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V or 0 to 3.…
Control up to two DC motor outputs at a constant current of 1.2A. Utilize up to two input signals and four function modes: CW…
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
The SparkFun Servo Trigger is a small robotics board that simplifies the control of hobby RC servo motors. When an external s…
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
The SparkFun Mini Stepper Motor Driver makes it easy to start developing with the TC78H670FTG bipolar stepper motor driver fr…
The Qwiic Haptic Motor Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and DialogSemi's DA7280 …
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA728…
The SparkFun RedBot Mainboard is a robotic development platform that works with the Arduino IDE.
The SparkFun Continuous Rotation (CR) Servo Trigger is a small robotics board that simplifies the control of hobby RC servo m…
With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board its…
Spin two DC motors, step one bi-polar or uni-polar stepper, or fire off two solenoids with 1.2A per channel using the TB6612.
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…