Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 2x20 "tall" header has the same number and spacing of pins as a Raspberry Pi and provides your board with the ability to…
The Raspberry Pi 4 Desktop Kit (8GB) includes everything you need to turn any monitor with an HDMI port into a desktop PC.
The FGM-X series of devices are very high sensitivity magnetic field sensors operating in the ±50 microtesla range ( ±0.5 o…
With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed…
The SparkFun Raspberry Pi 4 Desktop Kit (4GB) includes everything you need to turn any monitor with an HDMI port into a deskt…
The Mountable MI:pro is a simple and compact protective case for the micro:bit.
Sometimes all you need is a simple but durable carrying case for your parts or projects.
These are our small, beefy aluminum enclosures, which have been built tough enough to withstand a truck. This 2mm-thick, die-…
The official case for the Raspberry Pi 4 from Raspberry Pi!
The Raspberry Pi Zero Case has been designed to fit both the Pi Zero and the Pi Zero W. These official cases consist of sever…
The MI:pro Protector is a simple and compact protective case for the micro:bit.
These are our large, beefy aluminum enclosures, which have been built tough enough to withstand a truck. This 2mm-thick, die-…
This sturdy carrying case is great for carrying anything from tiny components to medium-sized tools.
This metal enclosure finished in SparkFun Red will help protect your electronics from harmful contact from outside sources.
This is a basic baseplate for the Raspberry Pi 3 B+. The baseplate is designed for the RPi to remain on the attached via fric…
The Raspberry Pi is everybody's favorite little computer, the last thing that you'd want is for something bad to happen to it…
The Argon POLY+ Raspberry Pi 4 Case uses a three piece snap-fit plastic design to protect your Pi 4 in a cost-effective way.
Ergonomically designed for hand-held comfort.
This is the official case for the Raspberry Pi 3 Model A+ (it also fits the Raspberry Pi 1 Model A+ as well).
If you're looking for a fully-featured Raspberry Pi 4 case, then look no further than the Argon ONE Pi 4 Raspberry Pi Case.