Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 1024 pulse per rotation rotary encoder outputs [gray code](http://en.wikipedia.org/wiki/Gray_code) which you can interpr…
The SparkFun Qwiic Twist is a digital RGB rotary encoder breakout that is also able to connect to our Qwiic Connect System.
This motor requires a voltage between 3-9V, has a gearbox ratio of 1:48 and a speed of 90RPM at 4.5V.
This 200 pulse per rotation rotary encoder outputs [gray code](http://en.wikipedia.org/wiki/Gray_code) which you can interpre…
Rotary encoders are used similarly to potentiometers. They're different from potentiometers in that an encoder has full rotat…
The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V.
This is a clever little breakout board for both the RGB and R/G illuminated rotary encoders. On one side, it breaks out all o…
This is a 12-step rotary encoder with a nice 'clicking' feel. It's breadboard friendly, and has a pretty handy select switch …
This is a digital control knob that provides 128 unique results spaced around a full circle. It is designed as a control pane…