Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
This sealed digital temperature probe lets you precisely measure temperatures in wet environments with a simple 1-Wire interf…
Whether you are measuring wind speed, direction or rain, this is the Weather Meter for you.
The SparkFun BME280 Atmospheric Sensor Breakout is an easy way to measure barometric pressure, humidity, and temperature read…
The SparkFun FS3000-1005 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
This is the MS5803-14BA Pressure Sensor Breakout, a high resolution pressure sensor with both an I2C and SPI interface.
The SparkFun FS3000-1015 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a r…
The SparkFun micro:climate kit is a full weather station kit that is built on top of the weather:bit carrier board.
The SparkFun ENS160/BME280 Environmental Combo Breakout covers all your atmospheric-quality sensing needs with the popular EN…
The SparkFun weather:bit is a fully loaded "carrier" board for the micro:bit that provides you with a fully functional weathe…
The SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun BME688 Environmental Sensor combines a gas scanning sensor with temperature, humidity, & barometric pressure sen…
The SparkFun Qwiic BMP581 Pressure Sensor is a standard-sized, 1in. by 1in. absolute pressure sensor breakout from Bosch Sens…
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
The TMP102 is an easy-to-use digital temperature sensor from Texas Instruments. The TMP102 breakout allows you to easily inco…
The SparkFun Lightning Detector adds lightning detection to your next weather station to make sure you are aware of any bad w…
The SparkFun CO2 Humidity and Temperature Sensor - SCD40 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SM-24 geophone element is designed to offer the highest performance in seismic exploration based upon field-proven I/O Se…
The SparkFun BME280 Atmospheric Sensor Breakout is the easy way to measure barometric pressure, humidity, and temperature rea…
The SparkFun Qwiic TMP117 Breakout is a high precision temperature sensor equipped with an I2C interface.
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…
The SparkFun BME280 Atmospheric Sensor Breakout with Headers is the easy way to measure barometric pressure, humidity, and te…
This SparkFun Environmental Sensor is a breakout for the 4-in-1 BME680 gas sensor from Bosch.
The FGM-X series of devices are very high sensitivity magnetic field sensors operating in the ±50 microtesla range ( ±0.5 o…
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
The SparkFun TMP102 Qwiic is an easy-to-use digital temperature sensor equipped with a couple of Qwiic connectors for easy I2…
The SparkFun Qwiic LPS28DFW Micro Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from S…
The SparkFun SHTC3 Humidity Sensor Breakout is a low cost, easy-to-use, highly accurate digital humidity and temperature sens…
The ENS160 is a digital multi-gas sensor solution with four sensor elements that can be used in a wide range of air quality a…
The SparkFun Qwiic Kit for Raspberry Pi includes a shield with headers, three Qwiic-enabled breakout boards, and four cables …
The SEN55 environmental node is a straightforward, all-in-one sensor solution platform for the accurate measurement of variou…
The DHT20 is a low cost humidity and temperature sensor with a I2C digital output protocol.
The SparkFun Qwiic LPS28DFW Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from STMicro…
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
The Si7021 is a low-cost, easy-to-use, highly accurate, digital humidity and temperature sensor. This sensor is ideal for env…
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
The AS6212 digital temperature sensor from AMS provides high-accuracy temperature data combined with excellent power consumpt…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
The MicroMod Environmental Function Board includes three sensors to monitor air quality, humidity / temperature, & CO2 concen…
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…