Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit.
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
The SparkFun ESP32 Thing Plus is the next step to get started with Espressif IoT ideations while still enjoying all the ameni…
The SparkFun RTK Surveyor is an enclosed and ready to use GNSS receiver for centimeter-level positioning. No programming requ…
Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a r…
The IoT RedBoard is an ESP32 WROOM-equipped development board that has everything you need in an Arduino Uno with extra perks…
The SparkFun Thing Plus - ESP32-C6 adds a powerful wireless development option to SparkFun's popular Thing Plus footprint.
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
The SparkFun ESP32-S2 WROOM Thing Plus is a highly-integrated, Feather form-factor development board equipped with the 2.4 GH…
The SparkFun DataLogger IoT comes preprogrammed to automatically log movement, GPS, and various pressure, humidity, and dista…
The SparkFun ESP32-S3 Thing Plus adds a powerful and versatile IoT development platform to the Feather-footprint Thing Plus l…
This SparkFun Pro Micro crams the powerful ESP32-C3, a single-core RISC-V powerhouse with 400KB of SRAM, into a compact 1.3in…
ESP32-DevKitC Dual Antenna is a low-footprint and entry-level development board that is part of the ESP32 series. This board …
The SparkFun BlueSMiRF v2 with headers uses Bluetooth® to transform your serial connection into a wireless link.
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
The SparkFun BlueSMiRF v2 uses Bluetooth® to transform your serial connection into a wireless link.
The SparkFun ESP32 Thing Plus with U.FL allows you to get started with Espressif IoT ideations while still enjoying all the a…
The FGM-X series of devices are very high sensitivity magnetic field sensors operating in the ±50 microtesla range ( ±0.5 o…
The SparkFun ESP32 DMX to LED Shield is the perfect way to send and receive DMX data whether it's coming in or out over the o…
ESP-Module-Prog-1 is an Espressif flashing mainboard designed specifically for Espressif modules.
This board combines Espressif's ESP32 with our M.2 connector interface to bring a power-packed processor board into our Micro…
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
Say hello to the next generation of Pro Mini boards - the SparkFun ESP32 Qwiic Pro Mini houses the powerful ESP32 Pico Mini f…
Embark on a Journey of Geographical Discovery with the Limited Edition SparkFun DataLogger IoT GPS Kit.
These headers are made to work with the SparkFun ESP32 Thing to connect to ESP32 Shield boards.
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
WVR features 8GB of memory and an advanced Web GUI where users upload audio and manage configuration and firmware.
The ESP32-C3 WROOM Development Board is an entry-level development board based on ESP32-C3-WROOM-02, a general-purpose module…
Embrace the World of Precision Distance Measurement with the SparkFun DataLogger IoT Distance Sensing Kit.
This board brings all the power of the well-known ESP32-S3 with the full support of the Arduino ecosystem.
The OAK-D-IoT-40 is an Embedded/IoT version of the OAK-D imaginf platform from Luxonis.
The ESP32-C3 Mini Development Board is an entry-level development board based on ESP32-C3-MINI-1, a module named for its smal…
ESP32-C6 is Espressif’s first Wi-Fi 6 SoC integrating 2.4 GHz Wi-Fi 6, Bluetooth 5 (LE) and the 802.15.4 protocol.
Embark on a Journey of RFID Exploration with the SparkFun DataLogger IoT RFID Kit.
The SparkFun Qwiic Wireless Speaker Kit provides you with everything you need to make a wireless audio speaker.