Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
W5500-EVB-Pico is a microcontroller evaluation board based on the Raspberry Pi RP2040 and fully hardwired TCP/IP controller W…
This is the SparkFun RJ45 MagJack Breakout, a simple board that will provide you with a way to put an ethernet port into your…
A Sub-Ethernet daughter board which works with the ESP Thread Border Router board to extend an Ethernet interface.
Everything you will need to get started using the Raspberry Pi 400; power adaptor, wired mouse, micro HDMI to HDMI, guidebook…
The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun MicroMod …
This kit has all the parts needed to connect to the Ethernet port on Teensy 4.1.
The PoE+ HAT allows you to power your Raspberry Pi using Power over Ethernet networks with up to 25.5 Watts (PoE+) over CAT5 …
Integrate your MicroMod project into an Ethernet network including Power-over-Ethernet with the SparkFun MicroMod Ethernet Fu…
Ethernet is now ubiquitous with embedded systems. Before you can get your set-top box on the internet, you'll need one of the…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
This 3ft Category 6 (CAT 6) Ethernet cable is the solution to your internet working needs. With a speed of up to 500MHz you c…
The Raspberry Pi 400 is a complete Raspberry Pi 4-based personal computer, integrated into a keyboard.
Arduino Opta is a secure, easy-to-use micro PLC (Programmable Logic Controller) with Industrial IoT capabilities.
The BeaglePlay by BeagleBoard is a Single Board Computer is designed to simplify the complexities of embedded system developm…
The Portenta C33 is a powerful System-on-Module based on the Renesas RA6M5 microcontroller group, which utilizes the high-per…
This 0.5m SPE cable enables Ethernet data transmissions by using only two wires and the simultaneous power supply for termina…