Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for…
The W25Q32FV (32M-bit) Serial Flash memory provides a storage solution for systems with limited space, pins, and power.
Serial flash chips are _everywhere_ and they're as useful as they are ubiquitous. If you've never used a serial flash device …
Small and cost effective FPGA board from Sipeed.
The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel …
The GD25Q40C (4M-bit) Serial flash supports the standard Serial Peripheral Interface (SPI), and supports the Dual/Quad SPI.