Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical …
This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical…
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
This straight bar load cell (sometimes called a strain gauge) can translate up to 500g of pressure (force) into an electrical…
This straight bar load cell (sometimes called a strain gauge) can translate up to 100g of pressure (force) into an electrical…
This disc load cell (sometimes called a strain gauge) can translate up to a whopping 200kg of pressure (force) into an electr…
This S-Type load cell (sometimes called a strain gauge) can translate up to 200kg of pressure (force) into an electrical sign…
If you need an extra pair of hands (or three!) to help with the delicate, detailed work, you will appreciate this magnetic th…
Are you frustrated with the lack of dexterity from most third hands? The SparkFun Third Hand gives you the ability to hold a …
This load sensor, sometimes called a strain gauge, is the same one found in digital bathroom scales (you know, the ones you u…
The SparkFun Essential Sensor Kit V2 includes a variety of basic sensors for any beginner or experienced programmer.
This single disc load cell (sometimes called a strain gauge) can translate up to 50kg of pressure (force) into an electrical …
These Clincher connectors from Amphenol FCI can be used to terminate Flat Flexible Cables (FFCs) to an easy-to-use standard h…
The SparkFun Qwiic Flex Glove Controller allows you to incorporate flex sensors into a glove to control lighting, sound, and …
These plastic Flexible Coolant Pipes have been primarily used to spray refrigeration or washing fluid for machine tools but, …
This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.