Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
If you need an extra pair of hands (or three!) to help with the delicate, detailed work, you will appreciate this magnetic th…
This is a flexible USB-A to USB-C cable.
The Mako Driver Kit includes iFixit's 4mm aluminum screwdriver handle with magnetic bit socket, knurled grip, and swivel top …
The Qwiic to STEMMA Adapter Cable allows interoperability between the SparkFun Qwiic Connect System and the I2C based STEMMA …
A flexible USB-A to Micro-B, USB 2.0 cable.
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
This easy-to-install durable, polymer antenna operates on greater than 45% efficiency on LTE bands from 698MHz to 3000MHz.
The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive inf…
The SparkFun Qwiic PIR Starter Kit (170µA) comes with just the basics of what you need to get started working with passive i…