Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Load Cell Amplifier is a small breakout board for the HX711 IC that allows you to easily read load cells to meas…
The SparkFun OpenScale is a simple-to-use, open source solution for measuring weight and temperature. It has the ability to r…
This straight bar load cell (sometimes called a strain gauge) can translate up to 5kg of pressure (force) into an electrical …
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
This straight bar load cell (sometimes called a strain gauge) can translate up to 10kg of pressure (force) into an electrical…
This straight bar load cell (sometimes called a strain gauge) can translate up to 500g of pressure (force) into an electrical…
This straight bar load cell (sometimes called a strain gauge) can translate up to 100g of pressure (force) into an electrical…
This disc load cell (sometimes called a strain gauge) can translate up to a whopping 200kg of pressure (force) into an electr…
This S-Type load cell (sometimes called a strain gauge) can translate up to 200kg of pressure (force) into an electrical sign…
This is a force sensitive resistor with a round, 0.5" diameter, sensing area.
This very long force sensitive resistor - over 2 feet - has a sensing area of 0.25x24".
This load sensor, sometimes called a strain gauge, is the same one found in digital bathroom scales (you know, the ones you u…
This single disc load cell (sometimes called a strain gauge) can translate up to 50kg of pressure (force) into an electrical …
This is a force sensitive resistor with a square, 1.75x1.5", sensing area.
This is a small force sensitive resistor. It has a 0.16" (4 mm) diameter active sensing area.
These Clincher connectors from Amphenol FCI can be used to terminate Flat Flexible Cables (FFCs) to an easy-to-use standard h…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
The SparkFun Qwiic Flex Glove Controller allows you to incorporate flex sensors into a glove to control lighting, sound, and …