Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Get started learning FPGA with this Alchitry Au Kit!
The Alchitry Au is the gold standard for FPGA development boards and it's possibly one of the strongest boards of its type on…
If you are not needing a lot of power to start your FPGA adventure, or are looking for a more economical option, the Alchitry…
The Alchitry Au+ is the gold standard for FPGA development boards and it's possibly one of the strongest boards of its type o…
The Alchitry Br Element Board is a prototyping periphery for the Au or Cu FPGA Development Boards.
The SparkFun MicroMod Alorium Sno Processor features the Snō System on Module (SoM) adapted to the MicroMod M.2 processor fo…
The Alchitry Io Element Board is the perfect way to get your feet wet with digital design.
The SparkFun QuickLogic Thing Plus EOS™ S3, is a small form factor system ideal for enabling the next generation of low-pow…
The Alchitry Ft Element Board adds USB 3.0 200MB/s high speed interface to your Alchitry board stack via the USB-C connector.
Small and cost effective FPGA board from Sipeed.
These are the surface mount 50 pin 0.5mm Board to Board Double Slot Female Connectors found on the Alchitry FPGA boards.
These are the surface mount 50 pin 0.5mm Board to Board Double Slot Male Connectors found on the Alchitry FPGA boards.
The bladeRF x40 is an affordable USB 3.0 Software-Defined Radio (SDR) designed to allow students and RF enthusiasts to explor…