Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This is a basic breakout board for the FTDI FT232RL USB to serial IC. The pinout of this board matches the FTDI cable to work…
This is the SparkFun USB to Serial Breakout for the FT232RL, a small board with a built in USB to serial UART interface. Thi…
This is the newest revision of our [FTDI Basic](https://www.sparkfun.com/products/retired/8772). We now use a SMD 6-pin heade…
This is SparkFun Beefy 3 FTDI Basic Breakout for the FTDI FT231X USB to serial IC. The pinout of this board matches the FTDI …
Introducing the SparkFun FT231X Breakout board, complete with the full UART hardware handshake feature! The pin-out of this b…
The FTDI cable is a USB to Serial (TTL level) converter which allows for a simple way to connect TTL interface devices to USB…
The LilyPad MP3 Player is your all-in-one audio solution, containing an Arduino-compatible microcontroller, MP3 (and many oth…
The SparkFun 5V FTDI Starter Kit gives you just what you need to get started with FTDI FT232RL USB to serial IC.
The SparkFun 3.3V FTDI Starter Kit gives you just what you need to get started with FTDI FT232RL USB to serial IC.
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 5V Arduino running the…
The Alchitry Ft Element Board adds USB 3.0 200MB/s high speed interface to your Alchitry board stack via the USB-C connector.
This is an evaluation board for the MLX90614 IR Thermometer. The sensor is connected to an ATmega328 running at 3.3V with a S…
This FTDI cable is a USB C to Serial converter which allows for a simple way to connect TTL interface devices to USB.
It's blue! It's skinny! It's the Arduino Pro! SparkFun's minimal design approach to Arduino. This is a 3.3V Arduino running t…
The Arduino Funnel I/O (Fio) is a board designed by Shigeru Kobayashi, based on the original design from [LilyPad](http://www…
A basic FTDI kit with a basic breakout board for the SparkFun FT231X Breakout board, a reversible USB-A to Micro-B cable, and…