Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This gearmotor consists of a low-power, 12 V brushed DC motor combined with a 9.68:1 metal spur gearbox, and it has an integr…
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
This is a simple ~140RPM (no load), DC planetary gearmotor.
These are a pair of right angle, hobby gearmotors from DAGU. These gearmotors are the same ones utilized in the Magician Chas…
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1.
The Kitronik Autonomous Robotics Platform for Raspberry Pi Pico is a fun and hands-on introduction to buggy robotics.