Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The Raspberry Pi AI HAT+ is an add-on board with a built-in 26 TOPS Hailo AI accelerator for Raspberry Pi 5.
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
Kit containing 1 x 512GB size 2230 M.2 NVMe SSD and the Raspberry Pi M.2 HAT+ for use with the Raspberry Pi 5 Line.
The AHPI7292S is the world's first WiFi HaLow™ Raspberry Pi™ HAT module from ALFA Network.
Kit containing 1 x 256GB size 2230 M.2 NVMe SSD and the Raspberry Pi M.2 HAT+ for use with the Raspberry Pi 5 Line.
The SparkFun Qwiic HAT for Raspberry Pi is the quickest and easiest way to make your way into the Qwiic ecosystem and still u…
The SparkFun Qwiic SHIM for Raspberry Pi is a small, easily removable breakout that easily adds a Qwiic connector to your Ras…
An M.2 HAT+ for the Raspberry Pi 5. Allows you to interface with devices such as M.2 SSDs.
The Raspberry Pi AI HAT+ is an add-on board with a built-in 13 TOPS Hailo AI accelerator for Raspberry Pi 5.
The SparkFun Qwiic pHAT V2 for Raspberry Pi is the quickest and easiest way to make your way into the Qwiic ecosystem and sti…
The SparkFun Servo pHAT for Raspberry Pi allows your Raspberry Pi to control up to 16 servo motors in a straightforward manne…
The PoE+ HAT allows you to power your Raspberry Pi using Power over Ethernet networks with up to 25.5 Watts (PoE+) over CAT5 …
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
This is a pretty straight-forward HAT for bringing simple cluster computing to the Raspberry Pi A+ and B+ lines.
The Build HAT allows you to control LEGO® Technic™ devices with your favorite Raspberry Pi.
The Qwiic pHAT Extension for the RPi400 provides you with an easy way to access all GPIO, stack your favorite HAT upright or …
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!
The Argon40 Fan HAT for the Raspberry Pi Model B boards is a great way to cool your board during more intensive applications.
The PiJuice is a fully uninterruptible power supply HAT that will always keep your Raspberry Pi powered.
The IQaudIO Pi-DAC+ HAT Audio card for the Raspberry Pi delivers outstanding sonic performance and full-HD (24/192) audio cap…