Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Metal Hex Male/Female standoffs. #4-40 thread with 3/8" shank and 3/16" thread length. Can be stacked to create any length. …
The Xcelite 8-in-1 Screwdriver Set provides eight high-quality bits in a single ergonomic tool. Each bit is easily accessible…
These aluminum hex standoffs are 0.750" (19.05mm) 3/4" long and tapped for a 4-40 screw.
These aluminum hex standoffs are 2.375in. (60.33mm) long and tapped for a 4-40 screw.
This is an M3 Hex nut for use with M3 screws.
These are standard 4-40 zinc-plated nuts.
This hardware kit consists of four each of M2 style nylon hex nuts and screws.