Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun GPS-RTK-SMA raises the bar for high-precision GPS and is the latest in a line of powerful RTK boards featuring t…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options, now including SM…
The SparkFun GPS-RTK2 is a powerful breakout for the ZED-F9P module. The ZED-F9P is a top-of-the-line module for GNSS & GPS s…
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
LIDAR has never looked so good! The LIDAR-Lite v3HP is *the* ideal optical ranging solution for drone, robot, or unmanned veh…
This SparkFun Qwiic Quadband GNSS RTK Breakout offers a powerful upgrade with the Quectel LG290P GNSS module, providing excep…
This is the LIDAR-Lite v3, a compact optical distance measurement sensor. When space and weight requirements are tight, the L…
The SparkFun FS3000-1005 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
The SparkFun MAX-M10S Breakout is an ultra-low-power, GNSS board that is perfect for battery operated applications that don't…
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun FS3000-1015 Qwiic Air Velocity Sensor Breakout can help you accurately determine the speed and consistency of ai…
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The SparkFun NEO-M9N GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The SparkFun Indoor Air Quality Sensor - SCD41 SEN55 (Qwiic) combines two excellent indoor air quality sensors in the SCD41 a…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 32 mono or 18 stereo simultaneous uncompresse…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The SparkFun RP2350 Pro Micro provides a powerful development platform in our compact Pro Micro form factor built around the…
This 8-channel USB Logic Analyzer with support for sampling rates of up to 24MHz provides a good while economic option making…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The SparkFun 9DoF IMU Breakout combines a high-performance 6DoF IMU with the highly sensitive triple-axis magnetometer in a Q…
The SparkFun Qwiic Scale - NAU7802 is a small breakout board for the NAU7802 that allows you to easily read load cells to mea…
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
Based on a new generation ARM Cortex M7, the Qwiic Tsunami extends polyphony to 25 mono or 13 stereo simultaneous uncompresse…
The SparkFun micro:climate kit is a full weather station kit that is built on top of the weather:bit carrier board.
The Bus Pirate v3.6a, created by [Ian Lesnet](http://dangerousprototypes.com/), is a troubleshooting tool that communicates b…
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
To make it even easier to get started, we've assembled this Qwiic Cable Kit with a variety of Qwiic cables from 50mm to 500mm…
The SparkFun ESP32 Thing Plus is the next step to get started with Espressif IoT ideations while still enjoying all the ameni…
The SparkFun VR IMU Breakout is a cutting-edge triple-axis accelerometer/gyro/magnetometer in a single package that you can c…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 Black …
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…
The SparkFun Grid-EYE Infrared Array Breakout board is an 8x8 thermopile array, giving you a square of 64 pixels capable of i…
The SparkFun QwiicBus EndPoint is the fastest and easiest way to extend the range of your I2C communication bus.
The SparkFun ZOE-M8Q GPS Breakout is a high accuracy, miniaturized, GPS board that is perfect for applications that don't pos…
The SparkFun Qwiic Mux Breakout enables communication with multiple I2C devices that have the same address that makes it simp…
The SAM-M10Q includes a built-in chip antenna and is compatible with the L1 band on all five GNSS constellations.
The SparkFun RedBoard Qwiic is an Arduino-compatible development board with a built in Qwiic connector, eliminating the need …
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
The SparkFun BME280 Atmospheric Sensor Breakout is an easy way to measure barometric pressure, humidity, and temperature read…
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with a PCC Connector and I2C interface, accessed over…
The SparkFun SAM-M8Q GPS Breakout is a high quality GPS board with equally impressive configuration options.
The SparkFun NEO-M9N GPS Breakout with on-board chip antenna is a high quality GPS board with equally impressive configuratio…
The RV-8803 includes features like a temperature compensated crystal, low power consumption, and improved I2C interface inclu…