Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun ZED-F9R GPS-RTK Breakout is a high precision, Automotive Dead Reckoning board with equally impressive configurat…
The SparkFun OpenLog Artemis is an open source data logger that comes pre-programmed to automatically log IMU, GPS, serial da…
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
The SparkFun VR IMU Breakout is a cutting-edge triple-axis accelerometer/gyro/magnetometer in a single package that you can c…
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun 9DoF IMU Breakout combines a high-performance 6DoF IMU with the highly sensitive triple-axis magnetometer in a Q…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The LSM6DSO 6DoF Breakout is an accelerometer and gyroscope sensor with a giant 9kB FIFO buffer and embedded processing inter…
The SparkFun BMI270 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The SparkFun Qwiic Micro ISM330DHCX Six Degrees of Freedom IMU is a micro-sized 0.75in. by 0.30in. sensor featuring STMicroel…
The SparkFun LSM6DSV16X 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectronics.
The SparkFun LSM6DSV16X Micro 6DoF IMU is a Qwiic-enabled, AI-featured, breakout based on the LSM6DSV16X from STMicroelectron…
The SparkFun BMI270 Micro 6DoF IMU Breakout is a Qwiic-enabled breakout board based on the ultra-low power BMI270 from Bosch.
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
The SparkFun Qwiic ISM330DHCX 6DoF IMU is a standard-sized, 1"x1" breakout featuring a high-performance 3D digital accelerome…
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
Nicla Voice allows for easy implementation of always-on speech recognition on the edge.