Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
The SparkFun ESP32-S2 WROOM Thing Plus is a highly-integrated, Feather form-factor development board equipped with the 2.4 GH…
The SparkFun MicroMod GNSS carrier board has the accuracy of GNSS Real Time Kinematics (RTK) with the flexibility of the Micr…
The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for…
The RED-V RedBoard from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which brings …
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
This is a 150mm long, 10-conductor cable that's especially ideal for many JTAG applications.
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
The RedBoard Artemis takes the incredibly powerful Artemis module from SparkFun and wraps it up in an easy to use and familia…
The SparkFun MicroMod Alorium Sno Processor features the Snō System on Module (SoM) adapted to the MicroMod M.2 processor fo…
The RedBoard Artemis ATP has 48 GPIO and this board breaks out all of them in an Arduino Mega format.
This kit has all the parts needed to connect to the Ethernet port on Teensy 4.1.
Arduino GIGA R1 WiFi. For ambitious makers with bigger ideas.
The SparkFun QuickLogic Thing Plus EOS™ S3, is a small form factor system ideal for enabling the next generation of low-pow…
Small and cost effective FPGA board from Sipeed.
This is a super small, 2x5 pin male PTH header. This header is in the common configuration for JTAG applications.
The SparkFun Qwiic Speaker Kit provides you with just what you need to get started with the stereo audio via a simple Qwiic i…
ESP-Prog is one of Espressif’s development and debugging tools.
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
SparkFun has teamed up with ARM and Dialog to provide you with this WiFi Shield based around the DA16200 module.
This is a super small, 2x5 pin female PTH header. This header is in the common configuration for JTAG applications.
This is a 2x5 pin 1.27mm header.
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…