Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 10K trimmable potentiometer has a small knob built right in and it's breadboard friendly to boot!
The SparkFun Qwiic Twist is a digital RGB rotary encoder breakout that is also able to connect to our Qwiic Connect System.
This plastic knob accepts a 6mm shaft and has a 15mm outer diameter. They simple press-fit onto a shaft. These are clear so t…
This is a joystick thumb pad very similar to the thumb pads on PlayStation controllers.
This is a simple knob that connects to the extra large sized linear slide potentiometer.
This is a simple knob that connects to the small and medium sized linear slide potentiometers.