Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Torch is your one-stop shop for high-precision geolocation and GIS needs.
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The SparkFun mosaic-X5 Triband GNSS RTK Breakout you'll be provided with the easiest way to get started using L1, L2, and L5 …
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The SPK6618H is the latest advancement in GNSS antenna technology allowing tri-band (L1/L2/L5) reception for GPS, GLONASS, Ga…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
This versatile combo breakout pairs the u-blox ZED-F9P multi-band high-precision GNSS module with the NEO-D9S L-band GNSS cor…
The SparkFun GNSS-RTK L1/L5 Breakout - NEO-F9P (Qwiic) is a high precision GNSS board with equally impressive configuration o…
The ANN-MB-00 GNSS multi-band antenna is extremely unique from other GNSS/GPS antennas in that it is designed to receive both…
The TOP106 from TOPGNSS is a certified GNSS/GPS surveying antenna capable of receiving the L1/L2 bands for GPS, GLONASS, Gali…
The SparkFun NEO-F10N GNSS L1/L5 Breakout is a super economical GNSS board with meter-level positional accuracy.
The SparkFun Triband GNSS RTK Breakout features the UM980 GNSS high precision RTK position module from Unicore Communications…
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun GNSS Timing Breakout offers a unique entry into SparkFun's geospatial catalog featuring the ZED-F9T GNSS receive…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun MicroMod GNSS carrier board has the accuracy of GNSS Real Time Kinematics (RTK) with the flexibility of the Micr…
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
The EM-506N5 GNSS module features high sensitivity, low power and ultra small form factor.
The u-blox ANN-MB1 multi-band L1/L5 active GNSS antenna is designed to reduce time-to-market for the new generation of high p…
The BT-T009 antenna is a small, light weight, anti-vandal permanent mount GNSS/GPS L1/L2/L5 multiband antenna.
ANN-MB5 is a perfect match to the u-blox L1/L5 multi-band meter-level GNSS technology (e.g., F10 standard precision platform)…
The SparkFun NEO-D9S GNSS Correction Data Receiver is a satellite data receiver for L-Band correction broadcast.
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…