Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 20x4 Black …
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 Black …
The SparkFun Qwiic Micro OLED Breakout is a Qwiic enabled version of our popular MicroView and micro OLED display!
The SparkFun Qwiic SerLCD is a serial enabled LCD that provides a simple and cost effective solution for adding a 16x2 RGB on…
The MicroView is the first chip-sized Arduino compatible module that lets you see what your Arduino is thinking using a built…
The FGM-X series of devices are very high sensitivity magnetic field sensors operating in the ±50 microtesla range ( ±0.5 o…
Here is the Zio Qwiic 1.5inch 128 x 128 pixels OLED display module.
This is a basic 16 character by two line display with a snazzy black background with white characters.
A 128x160 color (18 bit!) TFT LCD display. Use this breakout to easily add visual display/interface capabilities to a project…
This is a framed graphical LCD 64x128 with LED backlight. This unit is a very clear STN type LCD with a simple command interf…
This is a basic 16 character by 2 line display with a snazzy black background with white characters. Utilizes the extremely c…
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
USB-C to USB-C with real-time display charging power, all in a 6.5ft cable!
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
USB-C to USB-C with real-time display charging power, all in a 4ft cable!
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
This USB Power Meter is a versatile tool that can provide voltage, current, capacity, and impedance displayed on the built-in…
Powered by Raspberry Pi's RP2040 microcontroller, this board has the power to run all Tensorflow Lite Micro tiny machine lear…
The µLCD-144-G2(GFX) is a compact and cost effective display module using the latest state of the art LCD (TFT) technology w…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
USB-A to USB-C with real-time display charging power, all in a 4ft cable!
TIMI is a 0.96” TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D Labs.
TIMI-MB (mikroBUS™) is a 0.96” TFT LCD display module that is driven directly by a PIXXI-28 graphics processor from 4D La…
The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended to be used as a cell phone …
The SparkFun Qwiic SHIM Kit for Raspberry Pi comes with everything you need to turn your Raspberry Pi into a Qwiic enabled de…
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!
The Qwiic Transparent OLED HUD is SparkFun's answer to all of your futuristic transparent HUD needs.
This is a 1024 x 600 resolution IPS display touchscreen for the Raspberry Pi.