Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
Slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 1250 mAh and is IE…
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit.
The MyoWare® 2.0 Muscle Sensor Basic Kit is an Arduino-compatible, EMG sensor kit that provides you with the essential board…
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
This is a very small, extremely lightweight battery based on Lithium Ion chemistry, with the highest energy density currently…
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 850…
No, these aren't some sort of weird, AA battery, this is actually a 18650 Lithium Ion Cell. These round high capacity cells h…
The SparkFun LiPo Charger Plus is the suped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) batter…
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 200…
The SparkFun 5V/1A LiPo Charger/Booster is a no-nonsense circuit for generating one amp from a Lithium Polymer battery at 5V.…
The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit …
This is a very small, extremely light weight battery based on Lithium Ion chemistry. This is the highest energy density curre…
The SparkFun Battery Babysitter is an all-in-one single-cell Lithium Polymer (LiPo) battery manager. It’s half battery char…
If you need some juice, this 6Ah Lithium Ion Battery is for you. These are very compact batteries based on Lithium Ion chemis…
The LiPower board is based on the incredibly versatile TPS61200 boost converter. The board is configured to be used with a Li…
This is the same 18650 Lithium Ion Cell that you know and love, but now includes pre-attached solder tabs! These round high c…
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun USB LiPo Charger is…
The LiPo Fuel Gauge communicates with your project over I2C and an alert pin also tells you when the charge has dropped below…
The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscl…
The MyoWare® 2.0 Power Shield is designed to easily power the MyoWare 2.0 Muscle Sensor remotely.
The SparkFun Adjustable LiPo Charger is a single-cell lithium polymer (LiPo) and lithium ion battery charger. Because it’s …
If you’re ready to step up your Arduino game from older 8-bit/16MHz microcontrollers, the SparkFun RedBoard Turbo is a form…
The SparkFun Jetson Nano Basic Kit with Battery Pack provides you with all of the essential parts needed to start new project…
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun LiPo Charger Basic …
This is an extremely tiny and light weight battery based on the new Polymer Lithium Ion chemistry.
With a 32-bit ARM Cortex-M4F MCU, the SparkFun SAMD51 Thing Plus is one of our most powerful microcontroller boards yet!
The SparkFun Qwiic Micro is molded to fit our standard 1" x 1" Qwiic board size which makes it our smallest SAMD21 micro-cont…
With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board its…
10Ah capacity & multiple USB options make this a great option for mobile USB power on your next project.
This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anyth…
If you need to charge LiPo batteries, this simple charger will do just that. It is designed to charge single-cell Li-Ion or L…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
The Elektor DIY LiPo Supercharger can charge a single-cell LiPo battery and protect it against the effects of overvoltage, ov…
The RED-V Thing Plus from SparkFun is a low-cost, Arduino-compatible development board featuring the Freedom E310 which bring…
The 4-Bay T4s Intelligent Universal Charger from Tenergy is an automatic smart charger compatible with almost all types of re…
The PiJuice is a fully uninterruptible power supply HAT that will always keep your Raspberry Pi powered.
The SkyRC B6 V2 is a DC input high-performance, micro-processor controlled charge/discharge/DC/DC converter with battery mana…
SparkFun Jetson Nano Intermediate Kit with Battery Pack provides you with all of the essential parts needed to start new proj…