Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
With a clear view of the sky, the Artemis Global Tracker allows you to send and receive short data messages thanks to the Iri…
Clocking in at 200MHz, the SparkFun RA6M5 Thing+ is a high-performance development board perfect for real-time applications.
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
The SparkFun Thing Plus - ESP32-C6 adds a powerful wireless development option to SparkFun's popular Thing Plus footprint.
The SparkFun ESP32-S2 WROOM Thing Plus is a highly-integrated, Feather form-factor development board equipped with the 2.4 GH…
The SparkFun DataLogger IoT comes preprogrammed to automatically log movement, GPS, and various pressure, humidity, and dista…
The SparkFun LiPo Charger Plus is the suped-up power option in the SparkFun line of single-cell lithium polymer (LiPo) batter…
The SparkFun 5V/1A LiPo Charger/Booster is a no-nonsense circuit for generating one amp from a Lithium Polymer battery at 5V.…
The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for…
SparkFun has teamed up with CircuitDojo to bring you the nRF9160 Thing Plus, featuring the powerful Nordic nRF9160 in a Feath…
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
With a 32-bit ARM® Cortex®-M4 RISC core, the SparkFun STM32 Thing Plus brings power and precision to your projects.
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
This is the Sunny Buddy, a maximum power point tracking (MPPT) solar charger for single-cell LiPo batteries. This MPPT solar …
The SparkFun expLoRaBLE Thing Plus is a Feather form-factor development board with the NM180100 system in package (SiP), from…
The LiPower board is based on the incredibly versatile TPS61200 boost converter. The board is configured to be used with a Li…
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun USB LiPo Charger is…
The SparkFun Adjustable LiPo Charger is a single-cell lithium polymer (LiPo) and lithium ion battery charger. Because it’s …
If you need to charge LiPo batteries, this simple charger will do just that, and do it fast! The SparkFun LiPo Charger Basic …
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
The Qduino Mini is a tiny, Arduino-compatible board with a battery connector and charger built-in as well as a fuel gauge tha…
The MicroMod Data Logging Carrier offers a low-power data logging platform using the MicroMod system allowing you to choose y…
With a 32-bit ARM Cortex-M4F MCU, the SparkFun SAMD51 Thing Plus is one of our most powerful microcontroller boards yet!
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
The LilyPad Simple Power is a simple e-textile board with a 500mA charge rate that lets you connect and charge a lipo battery…
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with up to two…
The SparkFun Thing Plus - NINA-B306 offers a unique combination development platform in the Thing Plus form factor featuring …
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with a single …
If you need to charge LiPo batteries, this simple charger will do just that. It is designed to charge single-cell Li-Ion or L…
The Single MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The Double MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The SparkFun AzureWave Thing Plus is a Feather form-factor development board equipped with the AW-CU488.
The Elektor DIY LiPo Supercharger can charge a single-cell LiPo battery and protect it against the effects of overvoltage, ov…
The 4-Bay T4s Intelligent Universal Charger from Tenergy is an automatic smart charger compatible with almost all types of re…
The SkyRC B6 V2 is a DC input high-performance, micro-processor controlled charge/discharge/DC/DC converter with battery mana…