Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 1250 mAh and is IE…
This is a very small, extremely lightweight battery based on Lithium Ion chemistry, with the highest energy density currently…
These are very slim, extremely light weight batteries based on Lithium Ion chemistry. Each cell outputs a nominal 3.7V at 850…
No, these aren't some sort of weird, AA battery, this is actually a 18650 Lithium Ion Cell. These round high capacity cells h…
This is a very small, extremely light weight battery based on Lithium Ion chemistry. This is the highest energy density curre…
If you need some juice, this 6Ah Lithium Ion Battery is for you. These are very compact batteries based on Lithium Ion chemis…
This is the same 18650 Lithium Ion Cell that you know and love, but now includes pre-attached solder tabs! These round high c…
The LiPo Fuel Gauge communicates with your project over I2C and an alert pin also tells you when the charge has dropped below…
A simple Lithium Ion battery charger for 12.6VDC Li-Ion batteries similar to the one we sell.
The SparkFun Jetson Nano Basic Kit with Battery Pack provides you with all of the essential parts needed to start new project…
This is an extremely tiny and light weight battery based on the new Polymer Lithium Ion chemistry.
10Ah capacity & multiple USB options make this a great option for mobile USB power on your next project.
This high discharge LiPo is a great way to power any R/C, robotic, or portable project. This is an excellent choice for anyth…
The PiJuice is a fully uninterruptible power supply HAT that will always keep your Raspberry Pi powered.
The SkyRC B6 V2 is a DC input high-performance, micro-processor controlled charge/discharge/DC/DC converter with battery mana…
SparkFun Jetson Nano Intermediate Kit with Battery Pack provides you with all of the essential parts needed to start new proj…
The 4-Bay T4s Intelligent Universal Charger from Tenergy is an automatic smart charger compatible with almost all types of re…