Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This 8-channel USB Logic Analyzer with support for sampling rates of up to 24MHz provides a good while economic option making…
The SparkFun bi-directional logic level converter is a small device that safely steps down 5V signals to 3.3V AND steps up 3.…
The SparkFun 8 Channel Level Shifter Breakout features the TXS0108E 8-bit, bi-directional logic level translator from Texas I…
Different parts sometimes use different voltage levels to communicate. This PCA9306 Level Translator can be the key to making…
This board is a unique board recommended by a SparkFun customer. When playing with SD, you sometimes need to view what the SP…
The SparkFun Single Supply Logic Level Converter is logic level and power supply translator in one small package.
This is a breakout for the SOIC version of the 74HC595 shift register IC. Clock in data and latch it to free up IO pins on yo…
Do you need big logic analysis in a small package? That's exactly what the Logic Pro 8 brings you. The Logic Pro 8 is a 8-cha…
Arduino Opta is a secure, easy-to-use micro PLC (Programmable Logic Controller) with Industrial IoT capabilities.