Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with the M.2 MicroMod…
Kit containing 1 x 512GB size 2230 M.2 NVMe SSD and the Raspberry Pi M.2 HAT+ for use with the Raspberry Pi 5 Line.
The MicroMod Asset Tracker Carrier Board provides you with a toolkit to monitor and track the location of your assets
Kit containing 1 x 256GB size 2230 M.2 NVMe SSD and the Raspberry Pi M.2 HAT+ for use with the Raspberry Pi 5 Line.
The SparkFun MicroMod GNSS carrier board has the accuracy of GNSS Real Time Kinematics (RTK) with the flexibility of the Micr…
512GB size 2230 M.2 NVMe SSD made for use with the Raspberry Pi 5 Line.
An M.2 HAT+ for the Raspberry Pi 5. Allows you to interface with devices such as M.2 SSDs.
256GB size 2230 M.2 NVMe SSD made for use with the Raspberry Pi 5 Line.
This copy-protected board leverages the awesome computing power of the NXP iMXRT1062 chip (ARM Cortex-M7) and pairs it with t…
Integrate your MicroMod project into an Ethernet network including Power-over-Ethernet with the SparkFun MicroMod Ethernet Fu…
If you need a "lot" of GPIO with a simple to program, ready to go to market module, the ATP is the fix you need.
This board combines Espressif's ESP32 with our M.2 connector interface to bring a power-packed processor board into our Micro…
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
The SparkFun MicroMod LoRa Function Board provides LoRA and LoRaWAN capabilities to your MicroMod project.
The SparkFun MicroMod Pi RP2040 Processor Board is a low-cost, high-performance board with flexible digital interfaces featur…
The SparkFun MicroMod nRF52840 Processor offers a powerful combination of ARM Cortex-M4 CPU and 2.4 GHz Bluetooth transceiver…
Featuring the Artemis Module, this processor is capable of machine learning, Bluetooth, I2C, GPIO, PWM, SPI & packaged to fit…
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
The MicroMod Data Logging Carrier offers a low-power data logging platform using the MicroMod system allowing you to choose y…
Add data, input, & visibility to your project with a 2.4" TFT display, 6 addressable LEDs, onboard voltage regulator, 6 pin I…
The SparkFun MicroMod Alorium Sno Processor features the Snō System on Module (SoM) adapted to the MicroMod M.2 processor fo…
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
The MicroMod Environmental Function Board includes three sensors to monitor air quality, humidity / temperature, & CO2 concen…
The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun MicroMod …
The SparkFun MicroMod STM32 Processor Board is ready to rock your MicroMod world with its ARM® Cortex®-M4 32-bit RISC core!
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with up to two…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
The Update Tool also makes it simple to communicate directly with the SARA using u-blox’s sophisticated m-center cellular e…
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with a single …
The MicroMod STM32WB5MMG Processor has a powerful combination of computing and wireless capabilities all on one Processor.
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
With a 32-bit ARM Cortex-M4F MCU, the SparkFun MicroMod SAMD51 Processor Board is one powerful microcontroller packaged on a …
The SparkFun MicroMod mikroBUS™ Starter Kit is designed to give you just what you need to start using the MicroMod and Clic…
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…
This is a pocket size magnetic tip Philips head screwdriver designed to be used specifically with the MicroMod ecosystem.
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…
The Double MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The Single MicroMod Qwiic Carrier Board can be used to rapidly prototype with other Qwiic devices.
The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.
A 5-pack of the M.2 screws that SparkFun uses with the MicroMod ecosystem.
The Raspberry Pi Touch Display 2 is a 7" touchscreen display for Raspberry Pi. It is ideal for interactive projects such as t…
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …
The MicroMod DIY Carrier Kit includes five M.2 connectors, screws, and standoffs so that you can get all the parts you may ne…
The NVIDIA® Jetson OrinTM Nano comprises of a Jetson Orin Nano 8GB module and a carrier board that can accommodate all Orin…
The NVIDIA® Jetson AGX Orin™ Developer Kit makes it easy to get started with Jetson Orin.