Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun 9DoF IMU Breakout incorporates all the amazing features of the ICM-20948 into a Qwiic-enabled breakout board.
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
The SparkFun VR IMU Breakout is a cutting-edge triple-axis accelerometer/gyro/magnetometer in a single package that you can c…
The SparkFun 9DoF IMU Breakout combines a high-performance 6DoF IMU with the highly sensitive triple-axis magnetometer in a Q…
The SparkFun Qwiic Micro MMC5983MA Magnetometer is a micro-sized 0.75in. by 0.30in. sensor that utilizes a highly sensitive t…
The SparkFun MLX90393 Magnetometer Breakout is a 3-axis magnetic sensor, capable of sensing very small fields even under satu…
The FGM-X series of devices are very high sensitivity magnetic field sensors operating in the ±50 microtesla range ( ±0.5 o…
This kit provides you with a MicroMod Base, two sensors, a joystick, and an OLED screen as well as all the cables you need to…
Nicla Voice allows for easy implementation of always-on speech recognition on the edge.
The Nicla Sense ME is a tiny, low-power tool that sets a new standard for intelligent sensing solutions.