Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
To make it even easier to get started, we've assembled this Qwiic Cable Kit with a variety of Qwiic cables from 50mm to 500mm…
Enjoy unmatched accuracy with minimal drift, making it a reliable choice for research, industrial operations, or personal pro…
This 10m (33') SMA extension does a great job of connecting your receiver or radio to a distant antenna with as little RF los…
This Adapter allows you to run devices and cables with the classic USB Type A connector off a device or adapter with a USB Ty…
Jumper wires are awesome. Just a little bit of stranded core wire with a nice solid pin connector on either end. They have th…
This is a basic SMA male to female connector cable at 1M in length and RG174 housing.
This custom-designed OBD2 cable from Macchina functions as both a splitter and at about one meter (~39 inches) in length, as …
This is a basic SMA male to female connector cable at 25cm in length and RG174 housing.
This 2x20 male header has the same number and spacing of pins as a Raspberry Pi but is best served when used in conjunction w…
These Clincher connectors from Amphenol FCI can be used to terminate Flat Flexible Cables (FFCs) to an easy-to-use standard h…
This is a basic RP-SMA male to female connector cable at 25cm in length and RG174 housing.
These are the surface mount 50 pin 0.5mm Board to Board Double Slot Female Connectors found on the Alchitry FPGA boards.
This is a super small, 2x5 pin male PTH header. This header is in the common configuration for JTAG applications.
This is a basic RP-SMA male to female connector cable at 1M in length and RG174 housing.
This is a basic RP-SMA male to female connector cable at 10M in length and RG58 housing.
This cable has a standard TRS 3.5mm plug on both ends allowing for easy connections to any 3.5mm jack.
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1.
This is a two pin, compact surface mount JST connector
Plug (three conductors and a ground) & shroud to hack or repair or add a 4-conductor audio jack into your project.
This is an adapter that converts an RP-SMA board to an SMA antenna. The adapter will connect to any of our 2.4GHz wireless bo…
This is a 12-pin male PTH straight header.
This is a 3-pin male PTH right angle header.
These red and black jumper wires can be used for pretty much everything including breadboards, Arduinos, and any 0.1in pitch …
This is a 3-pin male SMD right angle header.
These are six inch long, 26 AWG jumper wires with breadboard-friendly male connectors on both ends.