Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SIK for micro:bit v2 Lab Pack includes 10 complete m:b v2 Inventor's Kits, an SIK Refill Pack and 25 AAA-sized batteries …
The Go Bundle is a quick and economical way to get started with the micro:bit v2. So gather up your crew, give your club a co…
The SparkFun Inventor’s Kit (SIK) for micro:bit v2 is a great way to get creative, connected and coding with the micro:bit …
The micro:bit v2 Educator's Lab Pack includes 10 micro:bit v2 boards and everything you need to get you started with the new …
Combining the micro:bit with the SparkFun moto:bit carrier board creates a flexible, low-cost, Qwiic-enabled robotics platfor…
The BBC micro:bit v2 is a pocket-sized computer that has been updated with additional features that let you get creative with…
The micro:bit v2 is a pocket-sized computer and the Go Bundle provides you with everything you need to get hooked up and powe…
The SparkFun micro:climate kit is a full weather station kit that is built on top of the weather:bit carrier board.
The SparkFun weather:bit is a fully loaded "carrier" board for the micro:bit that provides you with a fully functional weathe…
The SparkFun Inventor's Kit Bridge Pack for micro:bit was designed to provide you with an easy way to transform your m:b into…
The SparkFun Qwiic micro:bit Breakout with Headers is a board that connects to the BBC micro:bit and expands the capabilities…
The SparkFun moto:bit is a fully loaded carrier board for the micro:bit that provides you with a fully functional robotics pl…
With the micro:arcade kit V2.0 you will be able to turn a classic controller into an arcade cabinet by connecting just a few …
The SparkFun controller:bit is a "carrier" board for the micro:bit that, when combined with the micro:bit provides a directio…
The Mountable MI:pro is a simple and compact protective case for the micro:bit.
The SparkFun Qwiic micro:bit Breakout is a board that connects to the BBC micro:bit and expands the capabilities of the devel…
The :MOVE mini MK2 Buggy Kit from Kitronik provides a fun introduction to robotics using the micro:bit.
This is a unique two-cell AA battery holde. The 6" (~150mm) cable has been terminated with a JST-PH connector.
The MI:pro Protector is a simple and compact protective case for the micro:bit.
The micro:bit Edge Connector - PTH, Right Angle (80-pin) allows you to expand the capabilities of the BBC micro:bit.
The MI:power board adds portability to your project. A buzzer and 3V coin cell holder is connected to the 3V, GND and P0 conn…
The micro:bit Edge Connector - SMD, Right Angle (40-pin) allows you to expand the capabilities of the BBC micro:bit.
A black USB A to Micro B cable for use with the micro:bit.
Thanks to the SparkFun gator:soil micro:bit Accessory Board, you can now measure the moisture level in soil without any vocal…
The gator:log is the perfect data logging tool for your next experiment.
A green USB A to Micro B cable for use with the micro:bit.
A 2 x AAA battery box with a JST connector for powering the micro:bit.
A 2 x AAA battery box with a JST connector and on/off switch for powering the micro:bit.
The SparkFun gamer:bit is a fun-filled "carrier" board for the micro:bit that, when combined with the micro:bit, provides you…
The SparkFun gator:microphone is a micro:bit Accessory Board that integrates a microphone into SparkFun's gator:bit series of…
The SparkFun gator:bit is an all-in-one “carrier” board for your micro:bit that provides you with a fully functional deve…