Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The Raspberry Pi Pico is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the ne…
W5500-EVB-Pico is a microcontroller evaluation board based on the Raspberry Pi RP2040 and fully hardwired TCP/IP controller W…
The Raspberry Pi Pico W is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the …
The Raspberry Pi Pico H is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the …
The ATtiny84 is another of Atmel's little tiny 8-Bit Processors. 8KB (4K x 16) of program space, 12 I/O lines, and 8-channel …
WizFi360-EVB-Pico is based on Raspberry Pi RP2040 and adds WiFi connectivity using WizFi360.
The Kitronik Discovery Kit for Raspberry Pi Pico (Pico not included) is a great way to learn about microcontrollers, Python c…
The PIC16F1829-I/SS is an 8-bit microcontroller with 14kB flash.
The Segger J-Link On Board microcontroller is based on the ARM® Cortex™- M4.