Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun MicroMod GNSS Function Board takes everything we love about the ZED-F9P module from u-blox and combines it with …
Integrate your MicroMod project into an Ethernet network including Power-over-Ethernet with the SparkFun MicroMod Ethernet Fu…
The SparkFun MicroMod LoRa Function Board provides LoRA and LoRaWAN capabilities to your MicroMod project.
The MicroMod Environmental Function Board includes three sensors to monitor air quality, humidity / temperature, & CO2 concen…
The SparkFun MicroMod Single Pair Ethernet Function Board introduces 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun …
The MicroMod Main Board is a specialized carrier board that allows you to interface a MicroMod Processor Board with a single …
The SparkFun Notecarrier Cellular Function Board adds a cellular modem to the MicroMod ecosystem using the Notecard - NOTE-NB…
The SparkFun MicroMod DA16200 Function Board adds a fully integrated WiFi module to any MicroMod project.
The SparkFun NEO-M9N MicroMod GNSS Function Board is a high quality 92-channel u-blox M9 engine, geospatial board with ~1.5 m…
The SparkFun MicroMod ESP32 Function Board adds additional wireless options to MicroMod Processor Boards that do not have tha…