Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SIK for micro:bit v2 Lab Pack includes 10 complete m:b v2 Inventor's Kits, an SIK Refill Pack and 25 AAA-sized batteries …
The Go Bundle is a quick and economical way to get started with the micro:bit v2. So gather up your crew, give your club a co…
The SparkFun Inventor’s Kit (SIK) for micro:bit v2 is a great way to get creative, connected and coding with the micro:bit …
The micro:bit v2 Educator's Lab Pack includes 10 micro:bit v2 boards and everything you need to get you started with the new …
The SparkFun Digi XBee® Cellular Kit is your ticket to remote sensing adventures.
The BBC micro:bit v2 is a pocket-sized computer that has been updated with additional features that let you get creative with…
The micro:bit v2 is a pocket-sized computer and the Go Bundle provides you with everything you need to get hooked up and powe…
The SparkFun Pro Micro RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspberry …
The OpenMV Cam is a small, low power, microcontroller board which allows you to easily implement applications using machine v…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The SparkFun Thing Plus - RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspber…
The OpenMV H7 Plus is a small, low power, microcontroller board which allows you to easily implement applications using machi…
The SparkFun Digi XBee® Explorer USB-C is the perfect option for extensive XBee development functionality with quick (Qwiic)…
The SparkFun Digi XBee® Dev Board breaks out all the functionality of your Digi XBee module, with the ability to connect to …
The Raspberry Pi Pico is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the ne…
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SMA an…
The Raspberry Pi Pico W is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the …
The SparkFun MicroMod Pi RP2040 Processor Board is a low-cost, high-performance board with flexible digital interfaces featur…
The SparkFun Digi XBee® Explorer Regulated is a versatile breakout board that streamlines your workflow, providing everythin…
The SparkFun Digi XBee® Arduino Shield is your gateway to a world of wireless innovation on your favorite Arduino device.
The XBee3 Thing Plus is an ultra-capable and easy way for getting into wireless device development.
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.FL a…
The Raspberry Pi Pico H is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the …
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SM…
XBee RR 802.15.4 RF Modules are embedded solutions providing wireless end-point connectivity to devices.
With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board its…
The Digi XBee® RR Pro Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.…
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
Deploy computer vision at the edge faster than ever, with our ready-to-use, standalone intelligent camera.
Make the Raspberry Pi Pico the core of your new buggy project with the Kitronik Compact Motor Driver Board for Raspberry Pi P…