Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic OLED Display can display up to four lines of text and features 128x32 pixels in a small 0.91in. (diagonal)…
Here is the Zio Qwiic 1.5inch 128 x 128 pixels OLED display module.
This is a framed graphical LCD 64x128 with LED backlight. This unit is a very clear STN type LCD with a simple command interf…
This is a basic 16 character by 2 line display with a snazzy black background with white characters. Utilizes the extremely c…
Calling this the "Serial Enabled LCD Kit" doesn't do justice to how cool it actually is. After you've assembled this all-PTH …
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
The SparkFun Micro OLED Breakout Board with Headers breaks out a small monochrome, blue-on-black OLED via 0.1"-spaced, pre-so…
This is a 128x32 pixel, 0.91" white-on-black OLED.
The Nokia 5110 is a basic graphic LCD screen for lots of applications. It was originally intended to be used as a cell phone …