Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This gearmotor consists of a low-power, 12 V brushed DC motor combined with a 9.68:1 metal spur gearbox, and it has an integr…
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
The TMC6300 from Trinamic is a powerful, yet easy to use three-phase brushless DC (BLDC) motor driver.
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifi…
This motor requires a voltage between 3-9V, has a gearbox ratio of 1:48 and a speed of 90RPM at 4.5V.
The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V.
This little guy is able to take in 6 volts and deliver 1.5kg/cm (at 6V). of maximum torque at 0.09 sec/60° (at 6V) with a 18…
This is a simple ~140RPM (no load), DC planetary gearmotor.
These are a pair of right angle, hobby gearmotors from DAGU. These gearmotors are the same ones utilized in the Magician Chas…
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
These gearmotors require a voltage of 4.5V with a no load current of 190mA while possessing a gearbox ratio of 48:1.
This is the versatile Hitec HS-425BB servo. This little guy is able to take in 6 volts and deliver 57 oz-in. of maximum torqu…
Vibration ERM Motor 10K RPM represents a compact-size Eccentric Rotating Mass (ERM) motor designed by Vybronics.
Here, for all your mechatronic needs, is a simple, 120° rotation analog servo motor.