Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The WAV Trigger is a unique high-fidelity polyphonic audio player with surprising capabilities.
The SparkFun MP3 Player Shield is an awesome MP3 decoder with the capabilities of storing music files onto a run-of-the-mill …
This breakout for the Silicon Laboratories Si4703 FM tuner chip is a little more stripped down than our FM Tuner Evaluation B…
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
The LilyPad MP3 Player is your all-in-one audio solution, containing an Arduino-compatible microcontroller, MP3 (and many oth…
The Noisy Cricket Stereo Amplifier, uses the LM4853 which can be configured to output up to 1.5W of power in mono operation o…
Do you ever wish your Arduino was more musically talented? Or maybe your project could use some cool sound effects. The Spark…
This is an evaluation board for the Silicon Laboratories Si4703 FM tuner chip. Beyond enabling you to tune in to FM radio sta…
This speaker is an excellent choice for compact applications requiring high fidelity music, or high intelligibility voice/com…