Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic Mux Breakout enables communication with multiple I2C devices that have the same address that makes it simp…
This is a breakout board for the very handy 16-Channel Analog/Digital Multiplexer/Demultiplexer CD74HC4067. This chip is like…
The SparkFun Multiplexer Breakout provides access to all pins and features of the 74HC4051, an 8-channel analog multiplexer/d…
Are you low on I/O? No problem! The SX1509 Breakout is a 16-channel GPIO expander with an I2C interface – that means with j…
The MCP23008 uses two I2C pins which can be shared with other I2C devices, and in exchange gives you eight general purpose pi…
Do you have too many sensors with the same I2C address? Connect them to the SparkX PCA9846 Qwiic Mux to get them all talking …