Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
Unleash centimeter-level GPS accuracy with SparkFun's RTK mosaic-X5. Web interface, RINEX logging, WiFi / Ethernet, rugged de…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun Qwiic OLED Display can display up to four lines of text and features 128x32 pixels in a small 0.91in. (diagonal)…
The PINECIL Soldering Iron Kit provides a compact powerhouse and everything you need to ignite your DIY dream.
The SparkFun Qwiic OLED 1.3in. is a Qwiic-enabled monochrome OLED that displays crisp white-on-black images and text.
The SparkFun Qwiic Micro OLED Breakout is a Qwiic enabled version of our popular MicroView and micro OLED display!
The Pinecil is a smart mini portable soldering iron with a 32-bit RISC-V SoC.
The MicroView is the first chip-sized Arduino compatible module that lets you see what your Arduino is thinking using a built…
Here is the Zio Qwiic 1.5inch 128 x 128 pixels OLED display module.
This kit provides you with a MicroMod Base, two sensors, a joystick, and an OLED screen as well as all the cables you need to…
The SparkFun Qwiic Kit for Raspberry Pi includes a shield with headers, three Qwiic-enabled breakout boards, and four cables …
The SparkFun Micro OLED Breakout Board breaks out a small monochrome, blue-on-black OLED. It’s "micro", but it still packs …
The SparkFun Micro OLED Breakout Board with Headers breaks out a small monochrome, blue-on-black OLED via 0.1"-spaced, pre-so…
This is a 128x32 pixel, 0.91" white-on-black OLED.
The Kitronik Smart Air Quality Board for Pico provides a complete air monitoring and reporting solution for the Raspberry Pi …
The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and R…
The Qwiic Transparent OLED HUD is SparkFun's answer to all of your futuristic transparent HUD needs.