Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun 8-Pin SOIC to DIP Adapter is a small PCB that lets you adapt SOIC packages into a DIP footprint. These tiny boar…
6 pin SOT-23 to DIP adaptor. Created to take SOT23 of various pin sizes breakout to DIP. This will work with 3-pin MOSFETs, B…
One Ruler to Rule them All. A PCB ruler with useful conversions and information.
This is the SparkFun RJ11 Breakout, two simple breakout boards for the common 6-pin RJ11 connector. These little boards can e…
An empty canvas for electrical enthusiasts! Designed to fit the SFE project enclosures this project board gives you of build…
A simple breakout PCB for the GP1A57HR photo interrupter (also known as a photogate, photodiode, or phototransistor). This PC…
RJ45 connectors are the kind that are used for Ethernet jacks, but they make great general purpose connectors when you need a…
This is a clever little breakout board for both the RGB and R/G illuminated rotary encoders. On one side, it breaks out all o…
Cherry MX Keyswitches are top-of-the-line mechanical keyboard switches. They’re satisfyingly “clicky”, reliable up to t…
The SparkFun Arduino ProtoShield is a bare PCB with no attached or included parts that lets you customize your own shield usi…
This is a simple breakout board for the popular XBee product from Digi. This board breaks out all 20 pins of the XBee to a 0.…
The SparkFun Load Sensor Combinator is a bare PCB that combines four load sensors into a standard four-wire [Wheatstone bridg…
These flat PCB holders are great because your hands can rest directly on the table for fine soldering and probing.
This is a low-cost, basic SOIC breakout boards. This custom PCB will interface a standard SOIC package IC to 0.1" headers, wh…
8, 16, 20, and 28-Pin SSOP to DIP break out boards. The footprint was rotated to accommodate different width SSOP devices and…
This is the breakout board for the [thumb joystick](http://www.sparkfun.com/commerce/product_info.php?products_id=9032). Pins…
With the Gas Sensor Breakout you will be able to utilize each oversized, oddly spaced pins featured on every MQ gas sensor pr…
The SparkFun 16-Pin SSOP to DIP Adapter is a small PCB that lets you adapt SSOP packages into a DIP footprint. These small bo…
This is a breakout board for the [L298N](http://www.sparkfun.com/commerce/product_info.php?products_id=9479) full-bridge dual…
The ATX power connector breaks out the standard 4-pin computer peripheral port for you 12V & 5V devices from one wall adapter…
8-Pin SSOP to DIP break out board. The footprint was rotated to accommodate different width SSOP devices and can be used with…
This a simple breakout PCB for our [2x2 silicone button pads](https://www.sparkfun.com/products/7836). Each LED and button is…
The SparkFun Rotary Switch Potentiometer Breakout is a small board the allows you to add resistors to a [10-position rotary s…
This is a simple breakout board for our RFID readers. The SparkFun RFID Reader Breakout converts the 2mm pins to bread board …
This a simple breakout PCB for our [4x4 silicone button pads](https://www.sparkfun.com/products/7835). Each LED and button ca…
This simple breakout board makes it easy to use our LED tactile switches in a breadboard, or your next project. **Note:** Po…
Simple breakout board for the 3.5mm audio jack. Use this breakout (shipped bare) to allow breadboard or SIP access to the sup…
Low-cost basic SOIC break out boards. These are custom PCB boards that interface standard SOIC devices to standard .1" header…
This is a two pack of #502 PCB engravers for your Shapeoko or Nomad CNC machine to supply you with even more fabrication and …
This 10 pack of 2x3in double sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
This 10 pack of 4x6in double sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
This is standard PCB Drill Set from Carbide 3D that supplies you with more options for drilling into copper clad on your Shap…
The PCB Machining Kit from Carbide 3D includes all of the drills, cutters, and copper material you need to start creating you…
This is variety PCB Drill Set from Carbide 3D that supplies you with more options for drilling into copper clad on your Shape…
This is a two pack of #501 PCB engravers for your Shapeoko or Nomad CNC machine to supply you with even more fabrication and …
This 10 pack of 2x3in single sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.
This 10 pack of 4x6in single sided copper clad material is ideal for rapid prototyping of PCBs on a CNC machine.