Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
This 10K trimmable potentiometer has a small knob built right in and it's breadboard friendly to boot!
The SparkFun MIDI Shield board gives your Arduino-based device access to the antiquated, but still widely used and well suppo…
These are very thin variable potentiometers. By pressing down on various parts of the strip, the resistance linearly changes …
An adjustable potentiometer can open up many interesting user interfaces. Turn the pot and the resistance changes. Connect VC…
A simple slide potentiometer can go a long way. Rated at 10kOhm and 0.5W. Comes with solder tab connections. The taper profil…
A simple slide potentiometer can go a long way. Rated at 10KOhm and 0.1W. Comes with solder tab connections. The pot has an o…
An adjustable potentiometer can open up many interesting user interfaces. With this 100k Ohm linear pot just turn the dial an…
The SparkFun Rotary Switch Potentiometer Breakout is a small board the allows you to add resistors to a [10-position rotary s…
Potentiometers are incredibly useful, whether you're controlling the volume on your stereo or the 'mood lighting' in your roo…
An adjustable potentiometer can open up many interesting user interfaces. With this 100k Ohm logarithmic pot just turn the di…
This is a simple knob that connects to the small and medium sized linear slide potentiometers.
This is a simple knob that connects to the extra large sized linear slide potentiometer.