Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
LIDAR has never looked so good! The LIDAR-Lite v3HP is *the* ideal optical ranging solution for drone, robot, or unmanned veh…
This is the LIDAR-Lite v3, a compact optical distance measurement sensor. When space and weight requirements are tight, the L…
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
The LIDAR-Lite v3 LED is a small, lightweight, low-power optical ranging sensor with incorporated ANT profile wireless networ…
This SparkFun Pro Micro crams the powerful ESP32-C3, a single-core RISC-V powerhouse with 400KB of SRAM, into a compact 1.3in…
The LIDAR-Lite v4 Qwiic from GARMIN is a high-performance, wireless optical distance measurement sensor that doesn't require …
The SparkFun Photoacoustic Spectroscopy CO2 Sensor features the XENSIV™ PAS CO2 sensor package from Infineon©, which provi…
The SparkFun Servo pHAT for Raspberry Pi allows your Raspberry Pi to control up to 16 servo motors in a straightforward manne…
The TLC5940 is a 16 channel PWM unit with 12-bit duty cycle control (0-4095), 6 bit current limit control (0-63), and a daisy…
ESP32-C6 is Espressif’s first Wi-Fi 6 SoC integrating 2.4 GHz Wi-Fi 6, Bluetooth 5 (LE) and the 802.15.4 protocol.
The ESP32-C6 has integrated 2.4 GHz Wi-Fi 6 (802.11ax) radio, and also supports the 802.11b/g/n standard for backward compati…