Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
To make it even easier to get started, we've assembled this Qwiic Cable Kit with a variety of Qwiic cables from 50mm to 500mm…
This is a 50mm long 4-conductor cable with 1mm JST termination. It’s designed to connect Qwiic enabled components together …
This is a 100mm long 4-conductor cable with 1mm JST termination. It’s designed to connect Qwiic enabled components together…
The Qwiic to Grove Adapter Cable allows interoperability between the SparkFun Qwiic Connect System and the I2C based Grove bo…
The Qwiic to STEMMA Adapter Cable allows interoperability between the SparkFun Qwiic Connect System and the I2C based STEMMA …
The SparkFun Qwiic Kit for Raspberry Pi includes a shield with headers, three Qwiic-enabled breakout boards, and four cables …
This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and a breadboard hookup…