Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Qwiic Mux Breakout enables communication with multiple I2C devices that have the same address that makes it simp…
The SparkFun QwiicBus EndPoint is the fastest and easiest way to extend the range of your I2C communication bus.
The SparkFun Qwiic Adapter provides the perfect means to make any old I2C board into a Qwiic enabled board.
The QwiicBus MidPoint works in tandem with the QwiicBus Endpoint to extend the range of your I2C bus and tap into it to drop …
Here is a tiny 4-pin Qwiic 1mm JST connector. This connector is used on all of our Qwiic-based boards and can be used to crea…
The Qwiic MultiPort adds additional ports to boards that have only one Qwiic port on the I2C bus.
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
This connector is used on all of our Qwiic-based boards and can be used to create your own I2C-based device compatible with t…
Do you have too many sensors with the same I2C address? Connect them to the SparkX PCA9846 Qwiic Mux to get them all talking …
The Qwiic OpenLog kit includes everything you'll need to get up and running with the Qwiic OpenLog and the Qwiic Ecosystem.
The SparkFun ESLOV to Qwiic Bridge lets you quickly and easily connect Qwiic breakouts to Arduino boards with an ESLOV connec…
The Qwiic MultiStar adds five additional ports to boards that have only one Qwiic port on the I2C bus and can also be added t…
The SparkFun Constellation MicroMod Kit combines both MicroMod and Qwiic in a single box with a limited edition MicroMod ATP …