Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino pr…
The SparkFun GPS-RTK-SMA Kit comes with just what you need to get started using GPS Real Time Kinematics and the u-blox ZED-F…
The SparkFun LoRaSerial Kit is a pair of serial radio modems that simply passes serial back and forth between one another.
The MyoWare® 2.0 Muscle Sensor Development Kit is an Arduino-compatible, EMG sensor kit that provides you with every board f…
The MyoWare® 2.0 Muscle Sensor Wireless Kit is an Arduino-compatible, all-in-one electromyography (EMG) sensor kit.
The SparkFun Tinker Kit (STK) is a great way to get started with programming and hardware interaction with the Arduino progra…
With everything included in this Sensor Kit, you'll be able to sense gesture, humidity, temperature, motion, touch, sound, al…
Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a r…
The Air Quality Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with th…
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
The SparkFun RFID Qwiic Kit is a simple, yet all-in-one I2C based RFID starting point for the ID-3LA, ID-12LA, and ID-20LA re…
This kit provides you with a MicroMod Base, two sensors, a joystick, and an OLED screen as well as all the cables you need to…
The Base version of the SparkFun OpenLog Data Collector Kit with Machinechat is an easy way to organize and display your data…
The AWS IoT ExpressLink SARA-R5 Starter Kit provides all you need to connect a device to AWS IoT Core over a cellular LTE-M n…
Embark on a Journey of Geographical Discovery with the Limited Edition SparkFun DataLogger IoT GPS Kit.
The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun MicroMod …
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
The SparkFun Blues Wireless MicroMod Starter Kit provides every part needed to get you connected and start prototyping with t…
Embrace the World of Precision Distance Measurement with the SparkFun DataLogger IoT Distance Sensing Kit.
The SparkFun Qwiic Alphanumeric Display Kit comes with six different colored, 14-segment Qwiic displays. This is your all-in-…
The SparkFun Air Velocity Sensor Qwiic Kit comes with everything you need to get started using the FS3000-1015 Air Velocity S…
The SparkFun Qwiic Alphanumeric Starter Kit comes with two displays, one red and one white, standoffs and screws for mounting…
Embark on a Journey of RFID Exploration with the SparkFun DataLogger IoT RFID Kit.
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…
This Kit includes the SparkFun Artemis DK board as well as the accessories (Himax camera & USB-C cable) needed to get started…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SparkFun Qwiic SHIM Kit for Raspberry Pi comes with everything you need to turn your Raspberry Pi into a Qwiic enabled de…
With the SparkFun Cryptographic Development kit you will get everything you need to learn the fundamentals of cryptographic a…
The SparkFun Qwiic PIR Starter Kit (170µA) comes with just the basics of what you need to get started working with passive i…
The SparkFun Qwiic PIR Starter Kit (1µA) comes with just the basics of what you need to get started working with passive inf…
The fourth edition of our popular SIK, fully reworked from the ground up for a better learning experience! V4.1 now has the a…