Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun BME280 Atmospheric Sensor Breakout is an easy way to measure barometric pressure, humidity, and temperature read…
Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a r…
The SparkFun ENS160/BME280 Environmental Combo Breakout covers all your atmospheric-quality sensing needs with the popular EN…
The SparkFun Qwiic MicroPressure Sensor is a mini breakout equipped with Honeywell's MPR Series piezoresistive silicon 25psi …
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with screw terminals and I2C interface, accessed over…
The SparkFun CO2 Humidity and Temperature Sensor - SCD41 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun Qwiic BMP581 Pressure Sensor is a standard-sized, 1in. by 1in. absolute pressure sensor breakout from Bosch Sens…
The MCP9600 Breakout is a high accuracy Thermocouple Amplifier equipped with a PCC Connector and I2C interface, accessed over…
The SparkFun CO2 Humidity and Temperature Sensor - SCD40 (Qwiic) features the SCD40 CO2 from Sensirion©.
The SparkFun Qwiic TMP117 Breakout is a high precision temperature sensor equipped with an I2C interface.
The Air Quality Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with th…
The SparkFun Qwiic Micro BMP581 Pressure Sensor is a standard-sized, 0.75in. by 0.3in. absolute pressure sensor breakout from…
The SparkFun SGP40 Air Quality Sensor provides a measurement of the quality of the air in your room or house.
This SparkFun Environmental Sensor is a breakout for the 4-in-1 BME680 gas sensor from Bosch.
The Environmental Monitoring version of the OpenLog Data Collector Kit with Machinechat allows you to display your data with …
The SparkFun TMP102 Qwiic is an easy-to-use digital temperature sensor equipped with a couple of Qwiic connectors for easy I2…
The SparkFun Qwiic LPS28DFW Micro Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from S…
The SparkFun SHTC3 Humidity Sensor Breakout is a low cost, easy-to-use, highly accurate digital humidity and temperature sens…
The Mini TMAG5273 Qwiic Sensor is a low-power 3D hall-effect sensor perfect for detecting and measuring changes in a nearby m…
The TMAG5273 Qwiic Sensor is a low-power 3D hall-effect sensor that is perfect for detecting and measuring changes in a nearb…
A simple breakout for measuring the moisture in soil and similar materials. The exposed pads function together acting as a va…
The SparkFun Qwiic LPS28DFW Absolute Digital Barometer offers a unique barometer breakout featuring the LPS28DFW from STMicro…
Thanks to its factory calibration the STTS22H offers high-end accuracy performance over the entire operating temperature rang…
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it! The VEML7700 is a high ac…
The SparkFun Qwiic Micro Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit), all o…
The SparkFun Qwiic Pressure Sensor features the BMP384 and excels at high-resolution measurements (up to 21-bit).
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard…