Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The SparkFun AS7263 Near Infrared (NIR) Spectral Sensor Breakout brings spectroscopy to the palm of your hand, making it easi…
The SparkFun AS7331 Qwiic Spectral UV Sensor measures UV radiation on three channels, UVA, UVB, and UVC, with high sensitivit…
The SparkFun Grid-EYE Infrared Array Breakout board is an 8x8 thermopile array, giving you a square of 64 pixels capable of i…
The SparkFun Mini AS7331 Qwiic Spectral UV Sensor measures UV radiation on three channels: UVA, UVB, and UVC, with high sensi…
The SparkFun AS7262 Visible Spectral Sensor Breakout brings spectroscopy to the palm of your hand, making it easier than ever…
Add computer vision capabilities to your project, without the coding! The Person Sensor includes a camera module pre-programe…
The VEML6030 is a high accuracy ambient light sensor with 16-bit resolution. Even more impressive is that it can detect ligh…
The MLX90640 SparkFun IR Array Breakout is equipped with a 55° FOV, 32x24 array of thermopile sensors creating a low resolut…
The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048 High Speed High Precision Tristimulus XYZ Color Senso…
The MLX90640 SparkFun IR Array Breakout is equipped with a 110° FOV, 32x24 array of thermopile sensors creating a low resolu…
Looking for a Qwiic sensor that can measure the ambient light level directly in lux? This is it! The VEML7700 is a high ac…
The SparkFun Mini Tristimulus Color Sensor - OPT4048DTSR (Qwiic) is built around the OPT4048 High Speed High Precision Tristi…