Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
The SparkFun Qwiic 12 Bit ADC can provide four channels of I2C controlled ADC input to your Qwiic enabled project.
A lot of the time you just need to add more analog inputs to solve a problem. It happens. The SparkX Qwiic 24-Bit ADC can pro…
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The Qwiic Haptic Motor Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and DialogSemi's DA7280 …
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA728…
The Qwiic GPIO, based on the TCA9534 I/O Expander IC adds an additional 8 IO pins which you can read and write just like any …
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…