The SparkFun Power Delivery Board provides takes 5-20V input and produces up to 100W power, so you can use the same power ada…
The SparkFun Qwiic Quad Relay is a unique power accessory board, used for switching 4 high powered devices from your Arduino …
The SparkFun Qwiic Single Relay provides you with the easiest to use relay yet, handling up to 5.5A at 240VAC for long period…
The SparkFun Qwiic Dual Solid State Relay is a power delivery board that allows users to switch two AC loads from a low power…