Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 8GB.
The 2 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The 8GB Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the RPi4 in a more…
The 8GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all a…
The is the official USB Type-C Power Supply for the Raspberry Pi Model 4 B.
The SparkFun Raspberry Pi 4 Desktop Kit (4GB) includes everything you need to turn any monitor with an HDMI port into a deskt…
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 4GB.
The SparkFun Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Pi 4 in a…
This black, anodised aluminium case for the Raspberry Pi 4 will give you 10-15°C of passive cooling under a full CPU load.
The Raspberry Pi 4 Desktop Kit (8GB) includes everything you need to turn any monitor with an HDMI port into a desktop PC.
The official case for the Raspberry Pi 4 from Raspberry Pi!
This is an simple 3' long Micro-HDMI to HDMI cable. Nothing fancy, it just works!
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
The Raspberry Pi 4 Case Fan keeps your Raspberry Pi 4 at a comfortable operating temperature even under heavy load.
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 2GB.
This is a USB Type-C Power Supply that is compatible with the Raspberry Pi 4.
The Argon40 Fan HAT for the Raspberry Pi Model B boards is a great way to cool your board during more intensive applications.
If you're looking for a fully-featured Raspberry Pi 4 case, then look no further than the Argon ONE Pi 4 Raspberry Pi Case.
Feeling Fancy? The SparkFun Top pHAT is the fundamental machine learning add-on for Raspberry Pi or any 2x20 GPIO SBC!